Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Semiconductor & Integrated Circuit Devices
 

AC-DC Controllers & Regulators (355)

DC-DC Controllers, Converters, & Regulators  (1859)

Voltage Controllers, References, & Supervisors  (479)

Thermal Managers (105)

Drivers (174)

Bipolar Transistors (1581)

FETs (613)

Amplifiers & Comparators (601)

Analog Switches (250)

SRAM Memory (52)

DSPs (5)

EMI / RFI Filters (44)

Diodes (2084)

Rectifiers (226)

Thyristors (447)

Interfaces (141)

Clock Managers (500)

Differential Logic (ECL) (1507) Differential Logic (ECL) Family View

Standard Logic (2236) Standard Logic Family View

 
 
AMIS Acquisition
 

ON Semiconductor Has Acquired AMIS

All online products and services formerly owned and operated by AMIS are available via this link or at www.amis.com.

 
 

Applications
   
 

Design Support
   
 

   
 

   
 

 
RSS Feed New Semiconductor & Integrated Circuit Devices
 

NBXDBA012  NBXDBA014  NBXDBA015  NBXDBA017  NBXDBA018  NBXDBA019  NBXDDA016  NBXSBA010  NBXSBA020  NBXSBA021  3.3 V PureEdgeâ„¢ PLL Clock Oscillator Modules

  • 3.3 V LVPECL PureEdge PLL (Phase Lock Loop)-based crystal oscillator modules that generate user selectable single or dual output frequency from 62.5 to 312.5 MHz
  • All devices provide LVPECL differential outputs with ultra-low jitter and phase noise, comparable to expensive SAW and 3rd overtone crystal oscillators
  • Industry standard 5.0 x 7.0 mm CLCC-6 modules offer a flexible alternative to current expensive solutions

ESD7L5.0DT5G  5.0 V Low Capacitance ESD Protection Diode

  • Designed for high frequency signal lines such as USB2.0 high speed and antenna lines; protects two unidirectional lines (each 0.5 pF typ) or one bidirectional line (0.25 pF typ)
  • Low clamp voltage, low leakage, fast response; exceeds IEC61000-4-2 level 4; ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Ultra-small 1.2 x 1.2 x 0.5 mm SOT723 package fits cell phones, cameras, MP3 players and other portable applications

More...

 
 
 
RSS Feed Company News
 





More...
 
 
 
Articles In The Press
 

2008-09  Pre-Pulse Voltage in the HBM ESD Model - Conformity Magazine

2008-08  Eliminate the Guesswork in Selecting Crossover Frequency - Power Electronics Technology

2008-08  Specialized Foundries Find Niche - Semiconductor International

2008-08  Reliability of IEC 61000-4-2 ESD testing on components - Power Management DesignLine

2008-07  Portable medical apps challenge low-power quest - EE Times

2008-07  How to Select Effective ESD Protection Diodes - Mobile Handset Design Line

2008-06  Protecting the key is the 'Key' to secure communications - CIE

More...

 
 
 
Close Window
IE 6 browser alert

RSS Notification

The version of Internet Explorer you are using does not natively support RSS feeds. If you are unable to upgrade your browser, or do not choose to, you can still access this feature by following the instructions below.

  • Open your RSS feed reader program.
  • To subscribe to the News and New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do
  • To subscribe to only the News Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=news
  • To subscribe to only the New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=newProducts