Integrated solution for medium and high power Ethernet applications; NCP1080/1 PoE eliminates local power supplies/adapters, NCP1082/3 supports PoE and auxiliary sources
Robust devices with superior ESD protection and excellent thermal characteristics; all are pin compatible in exposed pad TSSOP-20
NCP1080/2 deliver up to 13 W for traditional IEEE 802.3af PoE apps; NCP1081/3 deliver 25 W per draft IEEE 802.3at (D3.0) and up to 40 W for proprietary high power PoE apps
The version of Internet Explorer you are using does not natively support RSS feeds. If you are unable to upgrade your browser, or do not choose to, you can still access this feature by following the instructions below.
Open your RSS feed reader program.
To subscribe to the News and New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do
To subscribe to only the News Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=news
To subscribe to only the New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=newProducts