Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Close Window
IE 6 browser alert

RSS Notification

The version of Internet Explorer you are using does not natively support RSS feeds. If you are unable to upgrade your browser, or do not choose to, you can still access this feature by following the instructions below.

  • Open your RSS feed reader program.
  • To subscribe to the News and New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do
  • To subscribe to only the News Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=news
  • To subscribe to only the New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=newProducts

New Semiconductor & Integrated Circuit Devices

AC-DC Controllers & Regulators
 

NCP1392  NCP1393  Self-Oscillating 600 V Half-Bridge Drivers with Brown-out Input

  • Adjustable operating frequency from 25 to 250 kHz with a single resistor
  • Adjustable brown-out protection ensures correct bulk voltage operating range; fixed dead time helps prevent shoot through current
  • NCP1392B features an autorecovery enable input; NCP1393B features a latched input for severe fault conditions
 
 

DC-DC Controllers, Converters, & Regulators
 

NCP1034  100 V Sync Buck Controller

  • PWM controller for wide input range synchronous buck dc-dc applications; ideal for +48 V or +60 V inputs
  • 2.0 A capability; drives a pair of external N-Channel MOSFETs
  • Programmable switching frequency up to 500 kHz; optimized for efficiency and size

ADP4000  ADP4100  6-Phase VR11.1 Controllers for Desktops and Servers

  • Can be programmed for 1- through 6-phase operation; construct up to six complementary buck switching stages; 7.0 x 7.0 mm LFCSP-48
  • Power state indicator can be used to reduce number of operating phases at light loads
  • ADP4000 includes a PMBus interface to to program system set points and monitor key system performance data

NCP1080  NCP1081  NCP1082  NCP1083  Integrated PoE-PD and DC-DC Converter Controllers

  • Integrated solution for medium and high power Ethernet applications; NCP1080/1 PoE eliminates local power supplies/adapters, NCP1082/3 supports PoE and auxiliary sources
  • Robust devices with superior ESD protection and excellent thermal characteristics; all are pin compatible in exposed pad TSSOP-20
  • NCP1080/2 deliver up to 13 W for traditional IEEE 802.3af PoE apps; NCP1081/3 deliver 25 W per draft IEEE 802.3at (D3.0) and up to 40 W for proprietary high power PoE apps

NCP3064  NCV3064  1.5 A, Step-Up/Down/Inverting Switching Regulator w/Enable

  • 150 kHz upgrade to the popular MC33063A/MC34063A, designed for boost, buck and inverting converters with minimal external components
  • Improved protection features: thermal shutdown protection, cycle-by-cycle current limit
  • ON/OFF feature puts the device into a standby state (<100 uA); NCV3064 meets automotive requirements

NCV8665  5.0 V, 150 mA Very Low Quiescent Current LDO Regulator with and Reset and Delay Reset

  • Meets ignition-off quiescent current car manufacturer requirement: typical 30 µA quiescent current with 100 uA load; AEC-Q100 qualified
  • ±2.0% output voltage accuracy; 600 mV maximum dropout voltage at full rated load current
  • Pin compatible with NCV8675 and NCV4275; use when lower output current and very low quiescent current are required
 
 

Drivers
 

AMIS-30511  AMIS-30512  Micro-Stepping Stepper Motor Controllers/Drivers

  • Drives 2-phase bipolar stepper motors with 400 mA continuous and 800 mA maximum current; for higher current, see AMIS-30521 and AMIS-30522 (up to 1.6 A maximum current)
  • Speed and load angle (SLA) pin allows the development of algorithms for sensorless stall and step-loss detection plus in-situ system characterization
  • AMIS-30512 includes 5.0 V regulator, watchdog reset and SPI interface to obtain error registers which report temperature, open/short motor coil, and other warning states when alerted by the error pin

NCP1392  NCP1393  Self-Oscillating 600 V Half-Bridge Drivers with Brown-out Input

  • Adjustable operating frequency from 25 to 250 kHz with a single resistor
  • Adjustable brown-out protection ensures correct bulk voltage operating range; fixed dead time helps prevent shoot through current
  • NCP1392B features an autorecovery enable input; NCP1393B features a latched input for severe fault conditions

NCP5890  Light Management IC (LMIC) for LCD Backlight and Multi-LED Keypad Backlight

  • Drives LEDs for LCD backlighting, keypad backlight or fun-light in a high efficiency dc-dc boost structure
  • Ambient light sensor adjusts backlight current to minimize power consumption and improve user comfort
  • I2C-command-base lighting features, such as gradual dimming, eliminate the need of processor’s real time resources and software programming
 
 

FETs
 

NTLJS1102P  8.0 V P-Channel Power MOSFET

  • Optimized for high side load switching and load management applications in portable equipment
  • RDS(on) rated at 1.2 V logic level gate drive; high efficiency for minimal battery drain
  • 2 x 2 x 0.8 mm WDFN-6 package with exposed drain pad yields excellent thermal performance

NTUD3127C  NTUD3128N  NTUD3129P  20 V Dual Small Signal MOSFET Family

  • Complementary P- and N-Channel (NTUD3127C), Dual N-Channel (NTUD3128N) and Dual P-Channel (NTUD3129P) versions
  • Low RDS(on) specified at VGS=1.5 V; low leakage current, IDSS=50 nA and IGSS=±100 nA
  • 0.5 mm high, 1.0 x 1.0 mm SOT963 is optimized for power management in ultra-portable equipment
 
 

Amplifiers & Comparators
 

NCP2991G  1.3 Watt Class AB Audio Power Amplifier

  • Best-in-class PSRR -100 dB rejects TDMA noise and other fluctuations from power supply
  • Zero pop-noise with single ended or differential audio input
  • Very fast turn-on time, select either 15 or 30 milliseconds
 
 

Analog Switches
 

NCS6433  Wide Bandwidth, Bidirectional 4-Channel 2:1 Video Switch

  • Switches video signals such as RGB, composite, S-Video and component video (YPbPr)
  • Single switch-enabled input (low = A port is connected to B port; high = high impedance between the A and B ports)
  • Low crosstalk, low on resistance and fast switching times make it suitable for high frequency video applications in high definition LCD TVs

NLAS7223C  DPDT Analog Switch for USB 2.0

  • Optimized performance and pin layout for high-speed USB 2.0 in portables
  • Ultra-low on-capacitance of 7.5 pF (typ) and a typical bandwidth of 900 MHz
  • 1.4 x 1.8 mm UQFN-10 for space constrained applications

NLAS5113  NLAS5213  1.3 Ohm Analog Switches

  • NLAS5113 is an SPST switch; NLAS5213A and NLAS5213B are DPST and dual SPST devices
  • Low on-resistance of 1.3 ohms at Vcc = 4.2 V minimizes signal loss for audio switching in cell phones, PDAs
  • 450 MHz bandwidth switches video and many other data signals
 
 

Diodes
 

NUP4016  Industry’s Smallest Sub 1 pF ESD Protection Array for High Speed Data Line Protection

  • 1.0 x 1.0 x 0.4 mm SOT953 package is smallest available footprint and package height
  • ESD protection for USB 2.0, Gigabit Ethernet and other high speed data lines
  • Patented technology yields 0.5 pF capacitance and superior protection with industry's lowest clamp voltage

ESD9X7.0  Single ESD Protection Diode

  • 3.3 V, 5.0 V and 12 V versions also available; all exceed IEC61000-4-2, >±30 kV contact discharge with fast response, low clamp voltage
  • Good replacement for MLVs in ESD protection applications
  • Ultra-small 1.0 x 0.6 x 0.4 mm SOD923 package fits keypads, jacks, switches, charging lines, battery contacts

NZ9F2V4  NZ9F2V4S  NZ9F5V1  NZ9F5V1S  NZ9F24V  200 mW Zener Voltage Regulator Series

  • 47 devices with breakdown voltages from 2.4 V to 24 V
  • Available with ±5.0% tolerance; S versions are ±2.0% tolerance
  • 1.0 x 0.6 x 0.4 mm SOD923 is ideal for cell phones and other space constrained applications
 
 

Interfaces
 

AMIS-49200  Fieldbus® Physical Layer Medium Access Unit (MAU) Transceiver

  • For low speed FOUNDATION Fieldbus® and Profibus® PA instruments and devices; enables the fieldbus to completely power field devices using the integrated power supply block
  • AMIS-49200 is a drop-in replacement for the Yokogawa µSAA22Q MAU, packaged in a 10 x 10 mm LQFP-44; AMIS-49250 is ideal for new, small form-factor designs (7.0 x 7.0 mm NQFP-44 package)
  • Data rate of 31.25 kbps voltage mode; dual voltage supply 3.0 - 6.2 V; 500 uA (typ) current consumption

NCP1080  NCP1081  NCP1082  NCP1083  Integrated PoE-PD and DC-DC Converter Controllers

  • Integrated solution for medium and high power Ethernet applications; NCP1080/1 PoE eliminates local power supplies/adapters, NCP1082/3 supports PoE and auxiliary sources
  • Robust devices with superior ESD protection and excellent thermal characteristics; all are pin compatible in exposed pad TSSOP-20
  • NCP1080/2 deliver up to 13 W for traditional IEEE 802.3af PoE apps; NCP1081/3 deliver 25 W per draft IEEE 802.3at (D3.0) and up to 40 W for proprietary high power PoE apps
 
 

Clock Managers
 

NB3N3020  3.3 V LVPECL/LVCMOS Programmable Clock Multiplier

  • Premier member of a new programmable clock family, featuring 26 customizable clock multipliers for design flexibility and reduced system cost
  • Period jitter of only 5.0 psec expands system timing margin, yields higher reliability and enables higher frequency designs
  • Wide output frequency range from 8.0 to 210 MHz; takes a 5.0-27 MHz crystal or 2.0-210 MHz LVCMOS single-ended clock source and generates a differential LVPECL output and a single ended LVCMOS output
 
 

Standard Logic
 

NLAS5113  NLAS5213  1.3 Ohm Analog Switches

  • NLAS5113 is an SPST switch; NLAS5213A and NLAS5213B are DPST and dual SPST devices
  • Low on-resistance of 1.3 ohms at Vcc = 4.2 V minimizes signal loss for audio switching in cell phones, PDAs
  • 450 MHz bandwidth switches video and many other data signals
 
 

Previously Viewed Products
Clear List